Minulla on kysymys

Olemme

Olemme asiantuntijoita ja
tunnemme tuotteemme. Voit soittaa meille 020 776 8230
tai laittaa viestiä tästä.

Sulje
Breeze fan farm_monochrome.png

Product Launch: Breeze Fan

tammi 31, 2018

The new Breeze Fan is a High Volume Low Speed fan, engineered to circulate a vast amount of air,providing the most efficient air circulation movement for animal housing.

The Breeze Fan creates slow, gentle breezes to lower the effective temperature during warm periods, and during the cold periods, it circulates the rising warm air downward to ground level. All these functions can be calibrated to the real needs of the animals thanks to the ease of adjusting the rotation speed of the propeller. In addition, the New Breeze Fan will reduce humidity, moisture, condensation, and odors, creating a healthier and more comfortable environment for the animals.

The Breeze Fan is available in 5 models: 3,4,5,6 and 7 mt in diameter, designed for offering the best ventilation solution for any building, form the small stable to larger buildings. The EC motor equipping the fan, which represents the state-of-the-art of the most energy efficient electric motors, assures to obtain the desired results with the minimum possible impact on the electricity bill.

Here's a step by step guide to install your Munters Breeze Fan.

Breeze fan

The Breeze Fan is a High Volume Low-Speed fan, engineered to circulate a vast amount of air, providing the most efficient air circulation movement for animal housing.

Lue lisää

Product Catalogue

Solutions for dairy

Download

Olemme

Olemme asiantuntijoita ja
tunnemme tuotteemme. Voit soittaa meille 020 776 8230
tai laittaa viestiä tästä.