Olemme

Virhe occursed kun lähettää viestin, yritä myöhemmin uudelleen

Kysymyksenne

Header_Equipment Savings.png

Equipment Savings

The Munters Drive works with new installations or can be retrofitted to existing fans and control systems—even those of other manufacturers. With its straightforward design, there is no need for expensive, complex wiring.

A Munters Drive retrofit kit was installed on the fans in one barn, while the second barn remained on belt drive motors. Over the three flocks of birds, the daily kW usage was reduced by up to 50% with an average of 32% reduction in kW usage. By using the Munters Drive technology the building temperature control was very precise