Somos expertos

Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde

Haz una pregunta

Ice montage 3.jpg

The Importance of Humidity & Climate Control in Cold Stores

Optimise climate conditions in cold stores to improve Health & Safety, reduce maintenance requirements and prevent unnecessary callouts.

There’s no doubt about it, cold stores are challenging environments.   Without correct climate control, moisture from open doors will lead to condensation forming on products, surfaces, and floors.  This condensation will quickly turn to ice, resulting in:

  • Dangerous, slippery conditions
    Ice can create significant health and safety risks. 
    Icy floors can cause slips and trips, and ice falling from ceilings is dangerous.

  • Ice build up on products surfaces
    Impact on product quality as well as affecting and slowing down barcode scanners

  • Additional and unplanned maintenance
    Increased costs for cold store managers and/or refrigeration contractors

 

Munters IceDry desiccant dehumidifiers ensure correct climate conditions are maintained to:

  • Reduce fog for better visibility
  • Improve uptime and reliability of refrigeration equipment
  • Prevent emergency call outs for contractors
  • Improve refrigeration evaporator efficiency
  • Reduce cold store maintenance needs – lower labour costs
  • Reduce defrost cycles by up to 1/3
  • Control voids above cold stores to stop condensation

 

For further information, visit our IceDry product page

 

GET IN TOUCH TODAY FOR A FREE, NO OBLIGATION SITE SURVEY, OR TO DISCUSS WITH OUR TEAM.    

Note - At this time physical site surveys may be delayed/restricted due to COVID-19. We are more than happy to review your cold store through pictures, video, Skype or answer questions by email/phone.  So do still get in touch! 

FREE, LUNCH & LEARN SEMINAR

Post it 2020 cold stores FINAL v2.jpgWhy not request a FREE Lunch & Learn dehumidification seminar?  This hour-long session explains sources of moisture, humidity control in sub-zero conditions, and how to create the right environment for you / your client.  Perfect for refrigeration contractors, plus we'll even pay for lunch! (limits and receipt required).  

Ask a question using the bar to the right, or contact us for details.  BOOKINGS CAN BE MADE FOR LATER IN 2020, ask for details.

 

Products for Cold Stores