Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde
Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde
Haz una pregunta
Áreas de negocios
Registrarse
The Riser Deck Distributor is a deck type distributor where orifices are located on the base/deck of the distributor. Gas risers located between the orifices propagate liquid cross-flow, thereby enhancing distribution quality.
This style of distributor is generally supplied in multi-piece construction and all joints are sealed with gaskets. Attachment is by clamping to a ledge/support ring that is welded to the column wall. This distributor can be provided with anti-migration bars in the risers to eliminate the requirement for a bed limiter.
Redistributor risers are capped to prevent bypassing of liquid through risers from liquid raining down from the packed bed above.
Selection criteria*:
• Column diameter > 600 mm (24 inches)
• Maximum Turndown ratio 2:1
• Liquid rates > 5 m3/m2hr (2.0 GPM/ft2)
• Low fouling
*Selection criteria guidelines provided are typical but not limiting. Under certain conditions, special design provisions can be made for accommodating varied hydraulic and mechanical requirements.
Identificación de Usuario Inválida
Ups! Algo salió mal. Por favor intenta nuevamente
¿Olvidaste tu contraseña?
Identificación de Usuario Inválida
Ups! Algo salió mal. Por favor intenta nuevamente
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!