Ventiladores y Filtros de luz / Ventiladores extractores

VX Fans 9"

VX series

  • Cast aluminum airfoil propeller
  • UV resistant fiberglass housing
  • Stainless steel hardware and fasteners
  • Poly cone standard on all fans
  • -- Available on 48" - 55" models --
  • High quaility, Made in USA, pillow block greasable bearings
  • Poly cone standard on all fans
  • Greasable automotive style belt tensioner

Opciones

  • Conexión de fibra de vidrio
  • Protección externa para la fibra de vidrio

Descripción del producto

The VX Aerotech fan series is Munters premium exhaust fan line. Our engineers understand the harsh environments in which VX fans must perform and have designed the series to optimize both performance and quality. The parts and components withstand corrosive gases from the internal environment as well as sunlight and heat from the external environment, making VX the benchmark for our industry. What distinguishes the VX fan line as a superior choice are the premium standard features. These include the renowned cast aluminum airfoil propeller that provides high air flow and efficiency along with durability. A fiberglass housing with stainless steel components offers corrosion resistance. A belled inlet shutter providing a smooth transition for incoming air. Aerodynamic extruded aluminum support struts, combined with high efficency motors and quality drive components, make the VX series a premium product.

Somos expertos

Enviaremos su consulta al contacto
de Munters de su país