Faça uma pergunta

Somos expertos

Enviaremos su consulta al contacto
de Munters de su país

Close

Deshumidificadores / Unidades de tratamiento del aire completas

ICA with RightDry®

Integrated Custom Air Handler (ICA)

  • Energy efficient
  • 30-99% HEPA filters
  • No-through metal design prevents sweating
  • Full contact rotor seal
  • Advanced selection software
  • Purge configuration for low dew point conditions
  • Utilizes PowerPurge™ technology

Opciones

  • Bypass
  • Enfriamiento por agua fría
  • DX o agua fría
  • Estructura para manipulación de alimentos
  • Humidificación
  • Sistema de control de humedad

Descripción del producto

Munters Integrated Custom Air Handler (ICA) with RightDry® provides improved energy efficient operation when your building or manufacturing process needs 20°F to 40°F dew points. By optimizing the rotor design and reactivation circuit, Munters has improved the energy efficiency by 10-15% over standard desiccant dehumidifier systems.


Somos expertos

Enviaremos su consulta al contacto
de Munters de su país