Faça uma pergunta

Somos expertos

Enviaremos su consulta al contacto
de Munters de su país

Close

Temperatura combinada y Control de la humedad / Munters climate control

Element

Serie de controles para naves de producción animal

  • Serie versátil de sistemas de control
  • Reles y salidas de velocidad variable (Farm Hand)
  • Lectura y control de temperatura y humedad relativa (Farm Hand)
  • Ideal para controlar la ventilación (Farm Hand)
  • Solución económica como control del clima en pequeñas salas próximas unas a otras (Farm Master/Farm Center)
  • Interfaz desarrollada en FarmCenter
  • Función completa del sistema de control (Farm Master/Farm Center)
  • Control completo de muchas funciones en una sola estructura (FarmPro)

 

Descripción del producto

Munters Element is a standalone controller for swine barns. Employing a new hardware package, all programming and relay connections can be carried out from this unit.
Element ensures optimal climatic conditions for your herds. Featuring a ventilation package that is easy to configure, the Element supports all ventilation systems, from Natural Ventilation to tunnel fans. Element's programming enables you to define how the ventilation adjusts itself to any change in the weather.
Element's real time alarms inform you of any problem in real time. Users employing one of Munters communication packages can respond to these alarms using a computer, tablet, or smartphone. In addition, these packages enable full control and monitoring of your houses.
Element’s color screen and user friendly software package provide a user-friendly configuration. Element supports a range of analog and digital devices, along with variable heaters and fans.
Element's bottom line is control over your energy costs along with a healthy environment for your herd.

  • Descargas
Product sheet (304,23 kb)

Somos expertos

Enviaremos su consulta al contacto
de Munters de su país