Faça uma pergunta

Somos expertos

Enviaremos su consulta al contacto
de Munters de su país

Close

Temperatura combinada y Control de la humedad / Alarmas y sistemas de comunicación

Comm-Box and Communication Package

Farm Alarms & Communications

  • Full control over all events and procedures
  • Both wired and wireless communication
  • Stay connected with all Munters control and management systems installed in the farms
  • Real time alarms and accurate data 24 hours a day, 7 days a week

 

Descripción del producto

Comm-Box supplies complete web access to your controllers from any device with access to the Cloud, including mobile devices. Installed as an add-on to the Farm Guard , the two units provide a complete service package: Farm Guard supplies its proven alarms & events functionality while Comm-Box enables remote monitoring & control via the Web & Cloud. The Comm-Box can also be installed as a stand alone unit. From a single computer, tablet, or smartphone you can manage your entire network.


Somos expertos

Enviaremos su consulta al contacto
de Munters de su país