Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde
Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde
Haz una pregunta
Áreas de negocios
Registrarse
Advanced Computerized Control solution for swine: The AC-2000 Series of pig controllers provide advanced functionality along with simplified installation.
AC-2000 units provide control over temperature, humidity, static pressure, light, feed, water and more. They feature a comprehensive management menu. All AC-2000 Controllers feature Munters Precision Ventilation technology, an innovative technology that has revolutionized poultry house ventilation worldwide. Precision Ventilation features Dynamic Cruise Control, which automatically adjusts the ventilation system according to the changes in temperature, humidity and static pressure.
The system takes into consideration the wind chill factor, fan air capacity, minimum required ventilation, and the temperature differential between the two ends of the house.
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
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!