Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde
Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde
Haz una pregunta
Áreas de negocios
Registrarse
Munters is proud to offer the new weather hood and light filter for the Professional 2900 and Flatwave inlets. The weather hood is made of a durable UV resistant polymer material. The hood is white on the outside and black on the inside to give most light reduction inside while still having the white outer appearance. The light filter comes pre-assembled in two pieces so no field assembly of the filter blades. The hood is made to easily install with reinforced mounting points to prevent damage in high winds.
The hood comes with two options a light filter or bird guard. The light filter option can easily be removed for cleaning. The hood can also be used without the light filter with an available bird guard option, mounted to the to the bottom of the weather hood.
Información de productos
Opciones
Descargas
Identificación de Usuario Inválida
Ups! Algo salió mal. Por favor intenta nuevamente
¿Olvidaste tu contraseña?
Identificación de Usuario Inválida
Ups! Algo salió mal. Por favor intenta nuevamente
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!