AT_puzzle_PureSystem_1000x852_MW.png

PureSystem™

mar. 22, 2019

Munters Group, a global leader in energy-efficient air treatment and climate solutions, announces today the launch of the PureSystem™ series.

PureSystem™ is an engineered drying system consisting of adsorption dehumidification, cooling, heating or a combination of all, and has the ability to totally condition the air. All installations are tested for durability, efficiency and economic aspects in our production facility.

As every situation, condition and application shows different demands, no “standard solutions” are applicable and a customer-oriented design is reflected in offering high quality solutions primarily for the food, chemical and pharmaceutical industry. All equipment is manufactured in accordance with ISO9001 and complies with the CE and PED standards of legislation.

Features include:

  • Stainless steel casing for food and hygienic applications
  • Welded AISI304 frame with removable insulated panels for stability and high airflows
  • Indoor / Outdoor installation
  • Customer oriented design concerning size, airflow direction, controls or other requirements
  • Rotor size up to 4,5 m
  • Airflow up to 200.000 kg/h
  • Energy saving options available