Somos expertos

Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde

Haz una pregunta

Comm-box Launch-01.png

Product Launch: Comm-Box and the communication package

ago. 16, 2017

Introducing the Comm-Box, a simple add-on to the Munters Farm Guard.

Comm-Box supplies complete web access to your controllers from any device with access to the Cloud, including mobile devices. Installed as an add-on to the Communicator , the two units provide a complete service package: Communicator supplies its proven alarms & events functionality while Comm-Box enables remote monitoring & control via the Web & Cloud.

The Comm-Box can also be installed as a stand alone unit. From a single computer, tablet, or smartphone you can manage your entire network.

Kindly get in touch with our experts through the contact box on the right

Comm-Box

Complete web access to your controllers from any device with access to the Cloud.

Read more

Communicator

Communicator allows growers to stay connected with all Munters control and management systems installed in their farms.

Leer más