Product launch MPX fan line

Product Launch: MPX Fans

feb. 19, 2016

Introducing the MPX exhaust fans line with enhanced corrosion protection!

In swine and calf barns there is a necessity to have corrosion resistant equipment due to the high moisture levels and the corrosive agent present in the environment. A couple of years ago Munters has made a great effort in the battle against corrosion by introducing Munters Protect; a special coating which protects metal sheets used for constructing the fan housing.

Based on the excellent results achieved by the use of Munters Protect, Munters has decided to introduce a new line of fans able to offer an outstanding resistance against corrosion in harsh environments as in swine and calf barns.

The new MPX line of fans covers the full range of exhaust fans of all sizes 24" to 50": 

 

Benefits of Munters MPX fan series

  • The best corrosion resistance performance, up to 10 times better than galvanized steel
  • The best suited protection, known to market, to withstand harsh environments as in swine production housing and calf barns
  • An extended warranty of 3 years on the fan parts made in Munters Protect
  • Long lasting material means longer product life-cycle and less maintenance on fans, reduced total cost of ownership (TOC)

Learn more by watching the MPX fans video below.