Somos expertos

Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde

Haz una pregunta

PowerPurge.PNG

Power Purge Upgrade

PowerPurge™

Energy Efficient Upgrade. Specifical available for HCD-9000 retrofit and HCE retrofit

How it works:

  • The desiccant wheel rotates slowly between process and reactivation airstreams.
  • The Majority of energy required for the desiccant process is used to heat the reactivation airstream.
  • The heat from the reactivation sector then passes into the process airstream, increasing cooling loads.
  • The unique patented PowerPurge saves 20-30% of total system energy in two ways:
    •  It recovers waste heat from the hottest section of the desiccant wheel and uses it to help with reactivation.
    • It reduces the discharge temperature of the process air, resulting in lower energy costs for post cooling.