Somos expertos

Ha ocurrido un error cuando se ha enviado el mensaje, por favor, inténtelo más tarde

Haz una pregunta

RoofTopcondensor1280_web.jpg

EC Cool - for increased condenser cooling capacity

Munters EC Cool - THE obvious retrofit solution when summer temperatures push your rooftop condensers to their limit

Operating a manufacturing facility, a supermarket or a shopping center where a comfortable indoor climate is key?

Then you know about the worries related to summer periods with peaking temperatures. High pressure alarms on your rooftop condenser causes you stress and inconvenient break downs of condensers for re-setting and repair.

Energy efficient evaporative precooling of your rooftop condensers with Munters' new EC Cool will grant you a more reliable cooling installation in summertime and prevent the high pressure alarms.

 
EC Cool is an evaporative cooling pad system that decreases the inlet temperature for your rooftop condenser. Air passes through wetted CELdek® evaporative media, whereby the ambient air temperature is lowered before it reaches the condenser coil. By decreasing the inlet temperature conditions, you decrease the risk of high pressure alarms.
As a bonus, the efficiency of your cooling system increases as well.
Munters EC Cool is a modular and flexible system and can be retrofit on to any size of condenser, even up to 2 m high. The cost effective system is easy to install and maintain and made from high quality UV stabilized PVC and PP material.  Thanks to the 100% glue free design, any thermal expansion or contractions will not affect the functionality.
           
 

Benefits:

  • More reliable cooling installation in summertime
  • No High Pressure alarms due to outside conditions
  • No corrosion or mineral deposits on condenser
  • More energy efficient cooling installation (COP)
  • Higher cooling capacity
  • Easy cleaning and pad replacement
  • Easy and quick installation
  • Stock standard product, therefore short delivery times
 

Where is EC Cool used? 

  • Supermarkets
  • Cold stores
  • Plant rooms
  • Processing industries
  • Warehouses
          
   

 

Read more details on EC Cool here (Product page with downloadable Product data sheet)
Contact us right away to get a quote and you will be ready to meet with summer's challenges!

 

Please note that EC Cool is currently only available in Europe.

For information on similar solutions in the US, please contact: dhinfo@munters.com or give us all call:  Toll Free: +1 800 843 5360