Faça uma pergunta

Somos expertos

Enviaremos su consulta al contacto
de Munters de su país

Close
exhibiting-2018-website-banner.jpg

Low Carbon Vehicle Event 2018

12 sep.

sep. 12 10:00 - sep. 13 18:00

Munters is delighted to be exhibiting at this year's Low Carbon Vehicle Event, stand C3-302.  Cenex LCV 2018 will be held on 12-13 September in Millbrook, Bedfordshire, UK, and is the UK's Premier Low Carbon Vehicle Event.

Come and visit us to discover how achieving the perfect climate conditions will benefit a range of applications within the automotive industry. 

We will also be featuring our latest dry room solution for battery production and R&D.  Munters' expertise in the design, supply and installation of turnkey climate controlled dry rooms enable us to specifically design solutions to meet the needs of advanced battery manufacturers’ requirement for precise and low dew point control, while at the same time consuming less energy.  

Munters turnkey battery dry rooms are proven globally to:

  • Ensure stable and consistent conditions of less than 1% humidity (≤-40°C dew-point)
  • In-house Service care ensuring uptime & resilience
  • Over 40 years’ proven global expertise

Visit us on stand C3-302 - Register today  

How Munters helps the Automotive industry:

  • Turnkey battery dry rooms
  • Investment casting 
  • CVS test facilities
  • Test bed´s for engines
  • Car painting
  • Air bag test units
  • Climate / wind tunnel centre
  • Soak rooms / soak areas
  • Sun simulation
  • Environmental chambers, like height simulation chamber
  • Acoustic chambers
  • Brakes test units
  • Tyre production
  • Safety glass production
  • Injection molding

More about Munters in the automotive industry 


Eventos

23 ago.

ago. 23 09:00 - ago. 24 18:00

DCD Australia 2018

12 sep.

sep. 12 10:00 - sep. 13 18:00

Low Carbon Vehicle Event 2018

13 sep.

19 sep.

20 sep.

02 oct.

oct. 2 00:00 - oct. 6 00:00

World Dairy Expo

10 oct.

oct. 10 09:15 - oct. 11 17:00

Data Centre World Singapore 2018

21 oct.

oct. 21 14:00 - oct. 24 18:00

2018 Fall Conference 7x24 Exchange

22 oct.

oct. 22 09:00 - oct. 23 05:00

GREEN WAY Symposium 2019 Prague

05 nov.

nov. 5 09:00 - nov. 6 17:00

DCD Zettastructure London 2018

07 nov.

nov. 7 09:00 - nov. 8 16:00

Data Centre World Frankfurt 2018

13 nov.

nov. 13 00:00 - nov. 16 00:00

EuroTier 2018

13 nov.

20 nov.

09:00 - 17:00

Datacloud Nordic 2018

27 nov.

27 nov.

nov. 27 09:30 - nov. 28 16:30

Data Centre World Paris 2018

27 nov.

nov. 27 21:00 - nov. 28 05:00

CEGA 2018

29 nov.

04 dic.

dic. 4 22:00 - dic. 5 04:00

Meistererfahrungsaustausch 2018

14 ene.

ene. 14 16:00 - ene. 16 22:00

AHR Expo 2019

27 ene.

ene. 27 00:00 - ene. 31 03:00

AABC Europe 2019

20 feb.

feb. 20 00:00 - feb. 21 00:00

maintenance 2019

07 may.

may. 7 21:00 - may. 9 03:00

The Battery Show Europe 2019

Eventos

Somos expertos

Enviaremos su consulta al contacto
de Munters de su país