Faça uma pergunta

Somos expertos

Enviaremos su consulta al contacto
de Munters de su país

Close
1024x512-munters-banner.jpg

Datacloud Europe 2018

12 jun.

jun. 12 10:00 - jun. 14 16:00

Munters are delighted to be exhibiting at Datacloud Europe. Stop by and visit Munters on stand 63!

When: 12-14th June

Where: Monaco, France

Celebrating its 15th year, Datacloud Europe is the premier networking and deal making event for data center and cloud leaders, customers and investors. Join the congress for a powerful 3-day agenda including the Enterprise Cloud Forum and the 11th annual awards ceremony recognising demonstrable excellence in the industry.

Stop by Munters stand 63!

For energy efficient data center cooling, visit the experts at Munters on stand 63! Come and talk to the team about our indirect and direct cooling solutions including the Oasis® IEC and our newly launched dry cooling technology, SyCool® ITCClick here to request a meeting with a member of the team.

Interested in cooling and energy efficiency strategies? 

Join Munters expert Jon Pettitt and other leaders in the industry for their panel discussion on 14th June at 10:40 in theatre 2. The panel will be exploring the latest developments and technologies impacting and enabling the efficient use of power and cooling assets. 

Jon Pettitt

 

Jon Pettitt

Vice President Sales EMEIA, Munters

 

For more information and to register visit: 


Eventos

23 ago.

ago. 23 09:00 - ago. 24 18:00

DCD Australia 2018

12 sep.

sep. 12 10:00 - sep. 13 18:00

Low Carbon Vehicle Event 2018

13 sep.

19 sep.

20 sep.

02 oct.

oct. 2 00:00 - oct. 6 00:00

World Dairy Expo

10 oct.

oct. 10 09:15 - oct. 11 17:00

Data Centre World Singapore 2018

21 oct.

oct. 21 14:00 - oct. 24 18:00

2018 Fall Conference 7x24 Exchange

22 oct.

oct. 22 09:00 - oct. 23 05:00

GREEN WAY Symposium 2019 Prague

05 nov.

nov. 5 09:00 - nov. 6 17:00

DCD Zettastructure London 2018

07 nov.

nov. 7 09:00 - nov. 8 16:00

Data Centre World Frankfurt 2018

13 nov.

nov. 13 00:00 - nov. 16 00:00

EuroTier 2018

13 nov.

20 nov.

09:00 - 17:00

Datacloud Nordic 2018

27 nov.

27 nov.

nov. 27 09:30 - nov. 28 16:30

Data Centre World Paris 2018

27 nov.

nov. 27 21:00 - nov. 28 05:00

CEGA 2018

29 nov.

04 dic.

dic. 4 22:00 - dic. 5 04:00

Meistererfahrungsaustausch 2018

14 ene.

ene. 14 16:00 - ene. 16 22:00

AHR Expo 2019

27 ene.

ene. 27 00:00 - ene. 31 03:00

AABC Europe 2019

20 feb.

feb. 20 00:00 - feb. 21 00:00

maintenance 2019

07 may.

may. 7 21:00 - may. 9 03:00

The Battery Show Europe 2019

Eventos

Somos expertos

Enviaremos su consulta al contacto
de Munters de su país