Faça uma pergunta

Somos expertos

Enviaremos su consulta al contacto
de Munters de su país

Close
DCW logo.jpg

Data Centre World Hong Kong 2018

16 may.

may. 16 09:30 - may. 17 17:00

Visit Munters on stand Q17 at North Asia’s largest and best attended data centre event.

When: 16th – 17th May 2018

Where: HKCEC, Hong Kong

Stand number: Q17

With 8,879 qualified enterprise and data centre buyers and influencers visiting in 2017, Data Centre World Hong Kong is one of the best networking events for data centres in the region. Seminars will be taking place throughout the event with hundreds of world class speakers covering the latest topics. Speak with the region’s leading suppliers to discuss the latest solutions and technological developments for the industry.

For data centre cooling, visit Munters on Q17

Visit Munters on stand Q17, for more information on our data centre cooling solutions designed to provide optimal operation whilst maximising your energy savings. Our team of experts will be on hand throughout the event to help you with all your cooling requirements. Click here to request a meeting with Munters at DCW Hong Kong. 

Dont miss Munters speaker sessions!

Kevin Hughes

 

Presentation 1: 16th May @15:50  A New Chapter in Data Centre Cooling - Introducing SyCool® ITC

Location: Data Centres of The Future Theatre

Presenter: Kevin Hughes, Vice President Sales APAC, Munters

 

Dean Scicluna

 

Presentation 2: 17th May @13:50 - Cooling for Modular to Hyper scale Data Centres in hot and humid climates

Location: Data Centres of The Future Theatre

Presenter: Dean Scicluna, Business Unit Manager - Data Centres, Munters 

 

 


Eventos

23 ago.

ago. 23 09:00 - ago. 24 18:00

DCD Australia 2018

12 sep.

sep. 12 10:00 - sep. 13 18:00

Low Carbon Vehicle Event 2018

13 sep.

19 sep.

20 sep.

02 oct.

oct. 2 00:00 - oct. 6 00:00

World Dairy Expo

10 oct.

oct. 10 09:15 - oct. 11 17:00

Data Centre World Singapore 2018

21 oct.

oct. 21 14:00 - oct. 24 18:00

2018 Fall Conference 7x24 Exchange

22 oct.

oct. 22 09:00 - oct. 23 05:00

GREEN WAY Symposium 2019 Prague

05 nov.

nov. 5 09:00 - nov. 6 17:00

DCD Zettastructure London 2018

07 nov.

nov. 7 09:00 - nov. 8 16:00

Data Centre World Frankfurt 2018

13 nov.

nov. 13 00:00 - nov. 16 00:00

EuroTier 2018

13 nov.

20 nov.

09:00 - 17:00

Datacloud Nordic 2018

27 nov.

27 nov.

nov. 27 09:30 - nov. 28 16:30

Data Centre World Paris 2018

27 nov.

nov. 27 21:00 - nov. 28 05:00

CEGA 2018

29 nov.

04 dic.

dic. 4 22:00 - dic. 5 04:00

Meistererfahrungsaustausch 2018

14 ene.

ene. 14 16:00 - ene. 16 22:00

AHR Expo 2019

27 ene.

ene. 27 00:00 - ene. 31 03:00

AABC Europe 2019

20 feb.

feb. 20 00:00 - feb. 21 00:00

maintenance 2019

07 may.

may. 7 21:00 - may. 9 03:00

The Battery Show Europe 2019

Eventos

Data Center Cooling

Find out more about our various energy efficient cooling solutions for data centers

Leer más

Somos expertos

Enviaremos su consulta al contacto
de Munters de su país