Faça uma pergunta

Somos expertos

Enviaremos su consulta al contacto
de Munters de su país

Close
AHR-Web-Banner.jpg

AHR Expo 2018

22 ene.

ene. 22 16:00 - ene. 24 22:00

Munters will be exhibiting in Booth #6900.  Come visit us!

The International Air-Conditioning, Heating, Refrigerating Exposition (AHR Expo), which started 86 years ago as a heating and ventilation show, has grown into the event of the year for the HVACR industry.  The 2018 Show will be held in Chicago, hosting more than 2,000 exhibitors and attracting crowds of 65,000 industry professionals from every state in America and 165 countries worldwide.  The Show provides a unique forum for the entire HVACR industry to come together and share new products, technologies, and ideas.  The AHR Expo is co-sponsored by ASHRAE and AHRI, and is held concurrently with ASHRAE’s Winter Conference.

Location:  McCormick Place, Chicago, IL


Eventos

23 ago.

ago. 23 09:00 - ago. 24 18:00

DCD Australia 2018

12 sep.

sep. 12 10:00 - sep. 13 18:00

Low Carbon Vehicle Event 2018

13 sep.

19 sep.

20 sep.

02 oct.

oct. 2 00:00 - oct. 6 00:00

World Dairy Expo

10 oct.

oct. 10 09:15 - oct. 11 17:00

Data Centre World Singapore 2018

21 oct.

oct. 21 14:00 - oct. 24 18:00

2018 Fall Conference 7x24 Exchange

22 oct.

oct. 22 09:00 - oct. 23 05:00

GREEN WAY Symposium 2019 Prague

05 nov.

nov. 5 09:00 - nov. 6 17:00

DCD Zettastructure London 2018

07 nov.

nov. 7 09:00 - nov. 8 16:00

Data Centre World Frankfurt 2018

13 nov.

nov. 13 00:00 - nov. 16 00:00

EuroTier 2018

13 nov.

20 nov.

09:00 - 17:00

Datacloud Nordic 2018

27 nov.

27 nov.

nov. 27 09:30 - nov. 28 16:30

Data Centre World Paris 2018

27 nov.

nov. 27 21:00 - nov. 28 05:00

CEGA 2018

29 nov.

04 dic.

dic. 4 22:00 - dic. 5 04:00

Meistererfahrungsaustausch 2018

14 ene.

ene. 14 16:00 - ene. 16 22:00

AHR Expo 2019

27 ene.

ene. 27 00:00 - ene. 31 03:00

AABC Europe 2019

20 feb.

feb. 20 00:00 - feb. 21 00:00

maintenance 2019

07 may.

may. 7 21:00 - may. 9 03:00

The Battery Show Europe 2019

Eventos

Somos expertos

Enviaremos su consulta al contacto
de Munters de su país