PsychroApp™
Munters free psychrometric calculation tool for Apple and Android devices
Munters PsychroApp psychrometric calculator lets you easily calculate the thermodynamic properties of moist air more accurately than using psychrometric charts.
Calculate the total, sensible, latent and moisture loads of any process.
Munters PsychroApp provides quick and easy access to calculations such as dew point and grams per kilogram. Simply enter the temperature and relative humidity. The app will then output the corresponding dew point or grams per kilogram, giving you the insight you need for your project.
- English Imperial and SI units
- Mixing and process screens
- Drybulb range -80°F to 400°F/-62°C to 200°C
- Dewpoint range -80°F to 200°F/-62°C to 93°C
Download on the App Store
Download on the Google Play Store