Please let us help you

You have to accept our privacy policy to send your request.

Ask a question

Energy Recovery

Energy Recovery

With the world’s focus on sustainability and energy costs combined with indoor air quality and lower first cost without impacting quality, engineers are challenged to design energy efficient air handlers while keeping capital costs low. Adding to that challenge is the fast pace of technology and the demand for quicker turnaround times.

To solve this, Munters offers a wide range of air-to-air energy recovery solutions that utilize heat exchangers, heat pipes and energy recovery wheels for decreased energy and operation costs. Web-based selection software is also tied to these products allowing for a simple design solution that can quickly provide equipment schedules, drawings, and specifications with just a few clicks.

As a heat recovery wheel manufacturer, we provide air‑to-air energy exchangers that can recycle up to 85% of the energy from conditioned building exhaust or high temperature exhaust from industrial processes. Exhaust energy recovery ventilation systems utilize energy from the exhaust air stream to precondition the outside air being introduced into the building. In the winter, it provides free heating and in the summer, free cooling.

Applying air-to-air energy recovery can help achieve a higher LEED® status, meet the requirements of ASHRAE 90.1, and save significantly on operating cost with a quick payback. Choose from stand-alone heat exchanges or pre-engineered, yet customizable modular units that incorporate heat recovery, humidity control, and other air treatment options.

The most recent improvement on energy reduction for desiccant wheel (rotor) systems is the Munters PowerPurge®. With this patented technology, energy reductions up to 30% on bigger size systems are possible.

And in some cases, a smaller dehumidifier with PowerPurge can do the same job as a bigger unit which can be an effective way to lower your investment cost.

The Munters Quantum® desiccant wheel (rotor) is a development of the "traditional" rotor.

  • Energy-saving, unique and the special desiccant can stand very high reactivation temperatures
  • Designed for all drying and cooling processes where a high ΔX is required
  • Effectively eliminates the need of pre-cooling, reducing energy consumption
  • Utilizes waste heat for reactivation
  • Dry and hygienic environment due to no condensate in the system and certified bactericidal and fungicidal rotor properties

The advantages of energy recovery wheels are simple: less investment cost, less energy cost and no condensate-causing hygienic problems.

AT_case_Powerpurge diagram.jpg

SIGN UP FOR OUR NEWSLETTER

Our email newsletters are a great way to stay updated about Munters’ core technologies and solutions.

Sign up

Related Products

Case studies