Sm graphic for MW.jpg

WM54 Fiberglass Fan -  Now with Munters Drive!

Mar 24, 2017

Munters WM54 Fiberglass is designed to offer a hassle free, rugged fan. Munters has added the option of Munters Drive technology, making this fan even better!

The WM54 Fiberglass fan is designed with proven technology that provides you with the rigidity of fiberglass where it counts and the flexibility of a polymer where it’s needed.

Munters listened and created a fan that will last longer and stand the test of time, specific to the needs of the broiler producers. The WM54 Series offers a non-corrosive fiberglass housing that is flush mounted to the building frame allowing more inside clearance for easier litter maintenance. Inside the fan there is a 2 door insulated damper with an overlap in the center and a seal around the edge, to prevent air leakage when the damper is closed. The polymer snap on cone is flexible and easy to install. Multiple cones can fit with a 60" on center, side by side configuration. The WM54 is available with the standard DC motor but now can be ordered with the optional Munters Drive EC motor. The addition of the Munters Drive option makes the efficiency and low maintenance requirements of the WM54 a superior choice in a broiler fan.

Each unique feature of the WM54 Fiberglass fan has been developed to work together and provide excellent performance. Have confidence knowing that your fan is going to be durable enough to handle environmental challenges, perform with the CFM and airflow needed, and save you time and money.

 

For More information on how the WM54 Fiberglass fan series can be integrated into your farm contact the Munters office.  Email us at aghort.info@ munters.com  or call 1-800-227-2376.

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.