Ask a question!

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.

Close

Mist Eliminators / Mist Eliminators

DF4300 Mist Eliminator

DF Series - Vane-type

  • High separation efficiency
  • Very low pressure drop leading to lower operating costs
  • Corrosion resistant
  • Simple installation
  • Low maintenance cost due to simple operating principle and long lifetime
  • Wide face velocity range
  • Tailor made sizes, designs and colours
  • Customized colours for aluminium separators

 

Product description

DF 4300 droplet separator provides high efficiency droplet separation and low pressure drop even at very high face velocity giving energy saving operation. The droplet separator can be configured to most individual performance and installation situations, providing a cost effective solution. Alternative material choices and drainage systems, as well as add-on features like flanges and protection mesh are just some of the configuration options.

DF 4300 droplet separator is best suited for high velocity air-intakes and air washers as well as for spray humidifiers where high liquid loads have to be eliminated. Particularly in applications with restricted space availability and high air volumes, DF 4300 droplet separator provides outstanding performance. The unit is suitable for use at face velocities between 2 and 8 m/s.

  • Downloads
Product sheet (767.67 kb)

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.