Mist Eliminators / Mist Eliminators

DF2800 Mist Eliminator

DF Series - Vane-type

  • High separation efficiency
  • Very low pressure drop leading to lower operating costs
  • Corrosion resistant
  • Simple installation
  • Low maintenance cost due to simple operating principle and long lifetime
  • Wide face velocity range
  • Tailor made sizes, designs and colours
  • Customized colours for aluminium separators

 

Product description

DF 2800 is a ready-to-install droplet separator for use in many application areas. It is available fit a wide range of operating conditions. DF 2800 droplet separator provides high efficiency droplet separation and extreme low pressure drop even at medium face velocities giving energy saving operation. The droplet separator can be configured to most individual performance and installation situations, providing a cost effective solution. DF 2800 droplet separator is an excellent choice for keeping rain, mist and larger fog water droplets out of building or marine ventilation systems. This helps to reduce corrosion, to increase filter lifetime and to reduce moisture throughout the system.

DF 2800 droplet separator is designed for use in many applications and for an easy integration into the superstructure. The unit is suitable for use at face velocities between 1 and 4 m/s.

  • Downloads
Product sheet (289.69 kb)

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.