Ask a question!

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.

Close

Heaters / Indirect Air Heaters

GPmp 100 indirect oil or gas-fired air heater

GPmp Heaters

  • Dedicated for AgHort applications i.e. Poultry, Swine and Greenhouse
  • Corrosion resistant as housing components are made in Munters Protect and combustion chamber made in stainless steel AISI 430
  • Oil or gas-fired burners installed, calibrated and set in the factory
  • Thermal efficiency exceeding 90%
  • Direct driven motor on both axial and centrifugal fan
  • Ergonomic design for comfortable maintenance and full accessibility
  • IP55 enclosure of critical components e.g. electrical control box, electric motor
  • Predisposed 5 poles plug socket for farm controller or room thermostat connection

 

Product description

GPmp air heaters are designed for use in either livestock housing or greenhouse. The stylish design of the trusted GPmp air heater series came about through the efforts of the engineering and industrial design expertise within Munters. As a complement to the design, the heaters feature a Munters Protect finish, ensuring the units will maintain their great appearance even after many years of service. The heater units are based on a compact modular design concept. Versatility, flexibility and efficient logistics are the results of this concept. Heaters are available as hanging units; with an axial or centrifugal fan; oil or gas burners. With the unique design of the legs and support frame it is easy to
handle, transport, install and maintain the units; saving time and costs. All models have an indirect fired design featuring thermal efficiencies of 90% or higher, meaning more heating output for the same fuel consumption. Operating noise levels have been reduced noticeably, creating a more pleasant environment for occupants of the structure being heated. Centrifugal fans are directly driven, eliminating maintenance requirements on v-belts. Corrosion resistance has been a key objective in the selection of every component: Munters Protect housing, stainless steel combustion chamber; Munters Protect legs and support frame; IP55 electrical enclosures, and stainless steel safety thermostats. During hot periods, these units will come in handy too, with the ability to switch only the fan on and use the heater as an air circulator.


Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.