Heaters / Direct Air Heaters

GN95 Air Heater

GN Heater series

  • 100% thermal efficiency with net heating output of 75/95 [kW]
  • Corrosion resistant, for environments where highly corrosive gases are present
  • Fuel options: natural gas (methane) or LPG (propane)
  • Electrical box equipped with sockets for remote control via external controller (available on request)
  • Ignition timer (delay 0/60s) for programming delayed start-up of multiple units preventing electrical or gas network overload
  • Multiple safety features such as overheating thermostat, airflow pressure switch and gas supply pressure sensor

Options

  • Thermostat

Product description

The ambition of Munters is to achieve sustainable solutions that provide both environmental and economic benefits for its customers, so we have introduced the new line of GN heaters with net heating output of 75/95kW. The GN Hanging Air Heaters belong to the next generation of air heaters designed for cost effective heating solutions suitable for a wide range of applications, especially livestock farming were highly corrosive gases are present. The GN series function on the principle of direct fired gas heating, where a powerful fan is used to force air through a combustion chamber - with the burner located inside. The GN heaters operate on natural gas (methane) and LPG/GPL (propane) and guarantee a clean and safe combustion, resulting in extremely low emissions. The GN heaters are fully automated units, equipped with an advanced electronic combustion burner control unit to operate the unit and with safety devices to monitor the combustion flame and prevent any malfunction. In addition, the electrical control box features operation modes - Manual or Automatic - with possibility of remote access by external controller (available on request).

  • Technical specification
  • Downloads
Technical Specification
Heating power 93 kW
Heating power 80,189 kcal/h
Gas consumption Natural gas 8.9 m3/h
Gas consumption Propane gas 5.3 kg/h
Gas pressure Propane gas 30/50 mbar
Gas pressure Natural gas 20/25 mbar
Airflow 4,700 m3/h
Airflow 2,776 cfm
Gas connection 3/4 inch
Electrical power consumption 650 W
Electrical connection 230/50 - 1 phase V\Hz
Weight of fully equipped heater 34 kg

Please let us help you

We know how our solutions can add value
in your industry and will direct your
contact information to a team
member in your region.