Heaters / Direct Air Heaters

GAlp125 Direct gas-fired air heater (low pressure)

GAlp heater series

  • 100% thermal efficiency
  • Ready to be connected to a room thermostat
  • Easy to install and operate
  • For outdoor installation or in greenhouses with automatic water supply (UNI EN 12669:2003)
  • Stainless steel outer shell and combustion chamber
  • Functions on Natural Gas or LPG
  • Double solenoid valve for shutting off gas supply
  • Safety switch preventing overheating

Options

  • Thermostat

Product description

The GAlp Air Heaters are designed for cost effective heating solutions in a wide range of applications, including greenhouses, poultry houses and other livestock structures. All models function on the principle of direct fired gas heating. Hereby a powerful fan is used to force air through a combustion chamber where the burner is situated. As the air passes through the burner, all the heat released by the combustion process is transferred to the air stream. This gives the heater a 100% thermal efficiency. The GAlp heaters operate on Natural Gas or Liquid Petroleum Gas (LPG), which are both very clean burning fuels. For safety purposes the heaters are equipped with a double solenoid valve for closing and opening of the gas supply and a safety thermostat. Additionally the heaters are also equipped with a safety pressure sensor that will cut the gas supply should an obstruction of the airflow occur. To ensure a long life span in humid environments, the GAlp heaters are manufactured in stainless steel and all electrical components are IP55 protected. All models are fully assembled ready for use.

  • Technical specification
  • Downloads
Technical Specification
Heating power 125 kW
Heating power 107,650 kcal/h
Gas consumption Natural gas 13.21 m3/h
Gas consumption Propane gas 8.70 kg/h
Gas pressure Propane gas 30 to 50 mbar
Gas pressure Natural gas 20 to 25 mbar
Airflow 6,000 m3/h
Airflow 3,560 cfm
Electrical power consumption 230 W
Weight of fully equipped heater 69.5 kg

Please let us help you

We know how our solutions can add value
in your industry and will direct your
contact information to a team
member in your region.