Heaters / Direct Air Heaters

GA55 Hanging Air Heater

GA Air Heaters

  • 100% thermal efficiency
  • Heating output manually adjustable
  • Ideal for space heating
  • Easy to install
  • Easy to operate
  • Functions on LPG
  • Double solenoid valve for shutting off gas supply
  • Safety switch preventing overheating

Options

  • Thermostat

Product description

The GA Air Heaters are designed for cost effective heating solutions in a wide variety of applications, including greenhouses, poultry houses and other livestock structures. All models function on the principle of direct fired gas heating. Hereby a powerful fan is used to force air through a combustion chamber where the burner is situated. As the air passes through the burner, all the heat released by the combustion process is transferred to the air stream. This gives the heater a 100% thermal efficiency. The heat output of the heater can be varied by the manual adjustment of a regulating valve. The available models are GA15, GA30, GA55, GA95 and GA95t. The GA heaters operate on Liquid Petroleum Gas (LPG), which is a very clean burning fuel. To ensure a long life span in humid environments, the GA heaters are manufactured in stainless steel with all electrical components contained inside an IP55 enclosure. For safety purposes the heaters are equipped with a double solenoid valve for closing and opening of the gas supply. Additionally the heaters are equipped with a safety pressure sensor that will cut the gas supply should an obstruction of the airflow occur. All models come fully assembled with an electric cord and gas connection pipe with a pressure regulator, ready for use. Optionally the heaters can be supplied with a mechanical or electronic thermostat.

  • Technical specification
  • Downloads
Technical Specification
Heating power 27.4 to 52.0 kW
Heating power 23,600 to 44,800 kcal/h
Gas consumption Propane gas 2.16 to 3.7 kg/h
Gas pressure Propane gas 2 bar
Airflow 1,500 m3/h
Airflow 890 cfm
Electrical power consumption 200 W
Weight of fully equipped heater 25 kg

Please let us help you

We know how our solutions can add value
in your industry and will direct your
contact information to a team
member in your region.