You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Heating Power 36 kW
The GA Air Heaters are designed for cost effective heating solutions in a wide variety of applications, including greenhouses, poultry houses and other livestock structures. All models function on the principle of direct fired gas heating. Hereby a powerful fan is used to force air through a combustion chamber where the burner is situated. As the air passes through the burner, all the heat released by the combustion process is transferred to the air stream. This gives the heater a 100% thermal efficiency. The heat output of the heater can be varied by the manual adjustment of a regulating valve. The available models are GA15, GA30, GA55, GA95 and GA95t. The GA heaters operate on Liquid Petroleum Gas (LPG), which is a very clean burning fuel. To ensure a long life span in humid environments, the GA heaters are manufactured in stainless steel with all electrical components contained inside an IP55 enclosure. For safety purposes the heaters are equipped with a double solenoid valve for closing and opening of the gas supply. Additionally the heaters are equipped with a safety pressure sensor that will cut the gas supply should an obstruction of the airflow occur. All models come fully assembled with an electric cord and gas connection pipe with a pressure regulator, ready for use. Optionally the heaters can be supplied with a mechanical or electronic thermostat.
Product information
Technical specification
Options
Comparison
Downloads
Technical Specification | |
---|---|
Heating power | 25.0 to 36.0 kW |
Heating power | 21,500 to 30,960 kcal/h |
Gas consumption Propane gas | 1,748 to 2,513 kg/h |
Gas pressure Propane gas | 0.7 bar |
Airflow | 1,700 m3/h |
Airflow | 1,000 cfm |
Electrical power consumption | 110 W |
Weight of fully equipped heater | 15 kg |
Technical Specification | |
---|---|
Heating power | 25.0 to 36.0 kW |
Heating power | 21,500 to 30,960 kcal/h |
Gas consumption Propane gas | 1,748 to 2,513 kg/h |
Gas pressure Propane gas | 0.7 bar |
Airflow | 1,700 m3/h |
Airflow | 1,000 cfm |
Electrical power consumption | 110 W |
Weight of fully equipped heater | 15 kg |
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!