Heaters / Indirect Air Heaters

Aerotemper heater

Aerotemper

  • Specifically designed for heating of poultry houses
  • Made of of stainless steel water conducting pipes
  • Possibility of cleaning of heating the body with both air and water
  • The housing is made in hot dip galvanized steel
  • Delivered as a ceiling- or a wall mounted unit
  • When there is no need for heating, the unit can be used as an air circulator

 

Product description

The heating element is made of water conducting tubes in stainless steel, which are fitted with heavy aluminum fins spaced with a distance of 5 mm. A large distance between the fins provides good cleaning possibilities of the heating element with both air and water. The housing around the Aerotemper is made of hot dip galvanized steel and is thus all in corrosion resistant material. The heating fan in the Aerotemper is fitted with an energy saving Grundfos motor with attached plastic blades. Aerotemper is delivered either as a ceiling- or a wall mounted unit. The wall mounted unit is placed in the middle of the stable and will transport the warm air along or across the building depending on it’s interior and ventilation system set up. The ceiling mounted unit is placed in the middle of the stable and will transport the warm air from top down forming a plate of air that will distribute the heat in the room. The ceiling unit is hung in four wires and can via a control mechanism be hoisted up and down. During periods when there is no need for heating, the unit can be used as an air circulator in the stable.

  • Technical specification
Technical Specification
Airflow 6300 m3/h
Performance 65 kW
Motor 430W/920 rev./min; 1,4 Amp./380 Volt
Wing 10 blades / 45o / to Ø600 mm
Fluid pressure loss 18 k Pa
Volume rate 0,84 l/s
Weight 40 kg
Max working pressure 10 bar
Water temperature influx 80 °C
Water temperature efflux 60 °C
Connection pipe 1 "respectively flow and return
Noise level 1m distance 69 dB(A)

Please let us help you

We know how our solutions can add value
in your industry and will direct your
contact information to a team
member in your region.