You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Fan size 50 inch
The cast aluminum drive assembly utilizes enclosed automotive style bearing and comes with a 7 year limited warranty. This feature along with the automotive style belt tensioner and heavy duty galvanized steel propeller promotes top performance. The MONO-STRUT offers strength and durability in a simple design.
Product information
Technical specification
Comparison
Downloads
Specification | |
---|---|
0.10" SP | 26,900 cfm |
0.10" SP | 17.1 cfm /W |
Manual for the WF50 50" with DragonFly Galvanized Exhaust Fan - WF501VCD, WF5015VCD
Technical Specification for the WF50 and WF54 with the Dragonfly Damper Door
Wall Opening Chart for Cooling and Fans
WF50" with dragonfly damper exploded view
Product sheet WF series
AGH_Instal_Photo_WF54_Broiler.jpg
Specification | |
---|---|
0.10" SP | 26,900 cfm |
0.10" SP | 17.1 cfm /W |
Manual for the WF50 50" with DragonFly Galvanized Exhaust Fan - WF501VCD, WF5015VCD
Technical Specification for the WF50 and WF54 with the Dragonfly Damper Door
Wall Opening Chart for Cooling and Fans
WF50" with dragonfly damper exploded view
Product sheet WF series
AGH_Instal_Photo_WF54_Broiler.jpg
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!