You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Fan size 48 inch
A fiberglass housing with stainless steel components offers corrosion resistance. A belled inlet shutter providing a smooth transition for incoming air. Aerodynamic extruded aluminum support struts, combined with high efficiency motors and quality drive components, make the VX series a premium product. Optional upgrades include a remote lubrication feature, permitting fan maintenance from outside the building. The available premium efficiency motor, with heavy duty construction, will take the Aerotech® VX to the next level of performance. Also available for the VX51 is the new patent pending four-door damper optimizing the fans spiral airflow pattern and offering a weather-tight seal
for energy savings.
Product information
Technical specification
Comparison
Downloads
Specification | |
---|---|
0.10" SP | 22,000 cfm |
0.10" SP | 19.6 cfm /W |
VX Fan with "RC" Cone 36",48",51", 55" Installation Manual - VX36FxCx, VX365FxCx, VX481FCx, VX4815FCx, VX511FCx, VX5115FCx, VX512FCx, VX5515FCx, VX552FCx
Manual for Converting 36" - 48" Advantage Belt Drive Fans X-Strut to H-Strut - FH1945, FH1950 48" Built before July11, 2003 - 36" Built before March 15, 2004
Wall Opening Chart for Cooling and Fans
Manual for RC Cones 36", 48", 51", 55"
36" & 48" VX (Advantage) Tech Spec
Manual for 36" and 48" FC Discharge Cones (4 piece fiberglass)
Exploded view with parts list of the VX36 & VX48
Specification | |
---|---|
0.10" SP | 22,000 cfm |
0.10" SP | 19.6 cfm /W |
VX Fan with "RC" Cone 36",48",51", 55" Installation Manual - VX36FxCx, VX365FxCx, VX481FCx, VX4815FCx, VX511FCx, VX5115FCx, VX512FCx, VX5515FCx, VX552FCx
Manual for Converting 36" - 48" Advantage Belt Drive Fans X-Strut to H-Strut - FH1945, FH1950 48" Built before July11, 2003 - 36" Built before March 15, 2004
Wall Opening Chart for Cooling and Fans
Manual for RC Cones 36", 48", 51", 55"
36" & 48" VX (Advantage) Tech Spec
Manual for 36" and 48" FC Discharge Cones (4 piece fiberglass)
Exploded view with parts list of the VX36 & VX48
Fan size 14 inch
Fan size 16 inch
Fan size 18 inch
Fan size 24 inch
Fan size 26 inch
Fan size 36 inch
Fan size 51 inch
Fan size 55 inch
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!