Fans & light filters / Fan Accessories

FI36 fan insulation panel

FI fan insulation panel series

  • Reduced heat loss through fans during winter by up to 7 times
  • Cost saving by reducing heating cost
  • Quick and easy to install and mount
  • Fits all Euroemme® extraction fans snugly
  • Can be installed on air inlet or exhaust sides of fans
  • Installation kits include all accessories required for installation
  • Can be fitted onto other brands of exhaust fans with similar dimensions

Options

  • Drainage Holes Seals pack

Product description

Heating the inside of a building can be very expensive, especially if a lot of the heat generated is lost through areas of poor insulation. While the fan’s shutters provide an effective barrier to airflow when the fan is inactive, they do not provide an effective barrier to heat flow or heat loss. The vast majority of extraction fans are not used during cold winter periods during which large heat losses occur because of heat escaping through inactive extraction fans. In order to prevent such costly heat losses, fans can be fitted with Euroemme® FI fan insulation panels. In this way, generated heat can be kept where it should be, inside the building. As a complement to the Euroemme range of extraction fans, the Euroemme FI fan insulation panels can be fitted on either the inlet or exhaust side of all 50” and 36” fans e.g., EM50n or EM36 and on the inlet side of the EC50.

  • Technical specification
  • Downloads
Technical Specification
Weight 3.0 kg
U-value 0.95
Heat loss reduction factor 7

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.