You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
TU chimney extraction fan range is designed to perform reliably under the strenuous conditions associated with the ventilation of closed livestock structures. During cold and moderately warm periods a low rate of air extraction from livestock structures is required. Special emphasis needs to be placed on the variability of the ventilation rate and to avoid the creation of unnecessary drafts over the animals. TU chimney fan series is designed to meet these demands. The position of the fans on the roof can be preferred to optimise the bio-security in between building sections. The TU chimney fan series comply with the Eco fan Directive, and is state of the art with aerodynamic designed fan house and super-efficient EC motors called Munters Drive. To obtain a smooth and durable surface finish, high quality polyethylene is used in the construction of the main body of the fan.
Available in Asia Pacific, Europe, Middle East, Africa
Product information
Technical specification
Options
Downloads
Std model | |
---|---|
Propeller diameter | 600 mm |
Motor size | 250 W |
Airflow 0Pa | 11,720 m3/h |
Airflow 20Pa | 10,740 m3/h |
Airflow at 40Pa | 9,560 m3/h |
Specific performance at 0Pa | 27.5 m3/wh |
Munters Drive model | |
Propeller diameter | 600 mm |
Motor size | 660 W |
Airflow 0Pa | 12,729 m3/h |
Airflow 20Pa | 12,090 m3/h |
Airflow 40Pa | 11,414 m3/h |
Specific performance at 0Pa | 28.4 m3/wh |
Std model | |
---|---|
Propeller diameter | 600 mm |
Motor size | 250 W |
Airflow 0Pa | 11,720 m3/h |
Airflow 20Pa | 10,740 m3/h |
Airflow at 40Pa | 9,560 m3/h |
Specific performance at 0Pa | 27.5 m3/wh |
Munters Drive model | |
Propeller diameter | 600 mm |
Motor size | 660 W |
Airflow 0Pa | 12,729 m3/h |
Airflow 20Pa | 12,090 m3/h |
Airflow 40Pa | 11,414 m3/h |
Specific performance at 0Pa | 28.4 m3/wh |
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!