You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Munters is using cookies to guarantee and improve the usability of the website. You can always erase cookies from Munters or read more about cookies
Fan size 50 inch
EMS50 is the ideal air recirculation fan whenever extra high air movement capacity is required. The unique propeller design is self-cleaning and allows the highest efficiency to be reached. The square fan housing and air conveyor (venturi) are made of a strong galvanised sheet-steel. The 6-blade propeller is statically and dynamic balanced for low noise and low vibration. The propeller is available in stainless steel, galvanised steel and pre-coated and galvanised steel. To improve aerodynamic efficiency, the fan has been developed in Munters R&D lab. The test chamber has been built according to ANSI/AMCA 210-85 Figure 15 specifications. Construction details and airtightness have been verified by personnel of the BESS Lab at the Agricultural Engineering Department, University of Illinois – USA.
Available in Europe, Middle East, Africa
Product information
Technical specification
Comparison
Downloads
1.0 HP | |
---|---|
Propeller diameter | 1,270 mm |
Motor | 1.0 hp |
Airflow 0Pa | 35,650 m3/h |
Specific performance at 0Pa | 30.7 m3/wh |
1.5 HP | |
Propeller diameter | 1,270 mm |
Motor | 1.5 hp |
Airflow 0Pa | 41,200 m3/h |
Specific performance at 0Pa | 25.0 m3/wh |
Product sheet EMS50
Assembly Manual EMS50
Use & Maintenance EM-EMS-ED-EDS-EC in English
Use & Maintenance EM-EMS-EMT-ED-EDS
Maintenance Instructions BoxFans in English
Replacement Guide Fans_MULTI
1.0 HP | |
---|---|
Propeller diameter | 1,270 mm |
Motor | 1.0 hp |
Airflow 0Pa | 35,650 m3/h |
Specific performance at 0Pa | 30.7 m3/wh |
1.5 HP | |
Propeller diameter | 1,270 mm |
Motor | 1.5 hp |
Airflow 0Pa | 41,200 m3/h |
Specific performance at 0Pa | 25.0 m3/wh |
Product sheet EMS50
Assembly Manual EMS50
Use & Maintenance EM-EMS-ED-EDS-EC in English
Use & Maintenance EM-EMS-EMT-ED-EDS
Maintenance Instructions BoxFans in English
Replacement Guide Fans_MULTI
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!