You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
EM50 is a further development of the well-recognized and proven EM50 and is the ideal exhaust fan whenever extra high airflow capacity is required. The unique propeller design is self-cleaning and allows the highest efficiency to be reached, features which characterize the high quality and excellent performance E-line product segment.
The square fan housing and air conveyor (venturi) are made of a strong galvanised sheet-steel. The 6-blade propeller is statically and dynamically balanced for low noise and low vibration. The propeller is available in stainless steel, galvanised steel and precoated galvanised steel. The v-belt pulley attached to the propeller is made of die-cast aluminium, with reinforced ribs which will increase strength.
To improve aerodynamic efficiency, the fan has been developed in Munters R&D lab. The test chamber has been built according to ANSI/AMCA 210-85 Figure 15 specifications. Construction details and air tightness have been verified by personnel of the BESS Lab at the Agricultural Engineering Department, University of Illinois – USA. All declared values in this leaflet are measured and certified by BESS Lab (test #02333 and #02332).
Available in Mexico, Brazil, China, United Kingdom, Finland, Spain, Denmark, Korea, France, Italy, Netherlands, Australia, Russia, India, Thailand, Turkey, Portugal, Germany, Poland, Belgium, South Africa, Ireland, United Arab Emirates, Singapore
Product information
Technical specification
Comparison
Downloads
1.0 HP | |
---|---|
1,270 mm | |
1 hp | |
36,180 m3/h | |
31,594 m3/h | |
34.5 m3/wh | |
1.5 HP | |
1,270 mm | |
1,5 hp | |
42,125 m3/h | |
38,048 m3/h | |
28.0 m3/wh |
Assembly Manual EM50
EM50 User Manual in Arabic
Use & Maintenance Manual for Saudi Arabia
Product Sheet_EM Series
EM50 Product Sheet-Vietnamese
EM50 retrofit kit with MUNTERS DRIVE
Product sheet EM30
Maintenance Instructions BoxFans in English
Segment brochure - Greenhouses
Replacement Guide Fans_MULTI
Use & Maintenance EM-EMS-ED-EDS-EC in English
Use & Maintenance EM-EMS-EMT-ED-EDS
AGH_Graph_EM50n_Airflow Curves.jpg
1.0 HP | |
---|---|
1,270 mm | |
1 hp | |
36,180 m3/h | |
31,594 m3/h | |
34.5 m3/wh | |
1.5 HP | |
1,270 mm | |
1,5 hp | |
42,125 m3/h | |
38,048 m3/h | |
28.0 m3/wh |
Assembly Manual EM50
EM50 User Manual in Arabic
Use & Maintenance Manual for Saudi Arabia
Product Sheet_EM Series
EM50 Product Sheet-Vietnamese
EM50 retrofit kit with MUNTERS DRIVE
Product sheet EM30
Maintenance Instructions BoxFans in English
Segment brochure - Greenhouses
Replacement Guide Fans_MULTI
Use & Maintenance EM-EMS-ED-EDS-EC in English
Use & Maintenance EM-EMS-EMT-ED-EDS
AGH_Graph_EM50n_Airflow Curves.jpg
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!