You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Fan size 24 inch
EDS24 is the ideal air recirculation fan whenever high air movement capacity is required. The unique propeller design is self-cleaning and allows the highest efficiency to be reached. The square fan housing and air conveyor (venturi) are made of a strong galvanised sheet-steel. The 6-blade propeller is statically and dynamic balanced for low noise and low vibration. The propeller is available in stainless steel, galvanised steel and pre-coated and galvanised steel. To improve aerodynamic efficiency, the fan has been developed in Munters R&D lab. The test chamber has been built according to ANSI/AMCA 210-85 Figure 15 specifications. Construction details and airtightness have been verified by personnel of the BESS Lab at the Agricultural Engineering Department, University of Illinois – USA.
Available in Europe, Middle East, Africa
Product information
Technical specification
Comparison
Downloads
1.0HP | |
---|---|
Propeller diameter | 600 mm |
Motor | 0.5 hp |
Airflow at 0Pa | 10,600 m3/h |
Specific performance at 0 Pa | 12.5 m3/h /W |
1.0HP | |
---|---|
Propeller diameter | 600 mm |
Motor | 0.5 hp |
Airflow at 0Pa | 10,600 m3/h |
Specific performance at 0 Pa | 12.5 m3/h /W |
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!