Fans & light filters / Circulation Fans

Euroemme® EDC24 Air blower

EDC series

  • Family member of the time proven Euroemme® fan range
  • High airflow and high efficiency (EDC HE fans)
  • Low power consumption, results in lower energy cost (EDC HE fans)
  • Direct drive system
  • Improves indoor air quality by preventing air stratification and condensation
  • Fast and easy installation

 

Product description

Euromme® EDC air blower is developed to break up stratified heat, humidity and stagnant air. The unique propeller design is self-cleaning and, together with airflow rectifiers, allows the highest efficiency to be reached. The round housing and air flow rectifiers are made of a strong galvanised sheet-steel. The 6-blade propeller is statically and dynamically balanced for low noise and low vibration. To improve aerodynamic efficiency, the air blower has been developed in the R&D test chamber of Munters, which has been built according to ANSI/AMCA 210-85 Figure 15 specifications. Construction details and airtightness have been verified by personnel of the BESS Lab at the Agricultural Engineering Department, University of Illinois – USA.

  • Technical specification
  • Downloads
0.33 HP
Propeller diameter
Motor
Airflow 0Pa
Specific performance at 0Pa
0.5 HP
Propeller diameter 600 mm
Motor 0.5 hp
Airflow 0Pa 11,640 m3/h
Specific performance at 0Pa 21.7 m3/h /W
0.15 HP
Propeller diameter
Motor
Airflow 0Pa
Specific performance at 0Pa

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.