Fans & light filters / Circulation Fans

Euroemme® EDC18 Air blower

EDC series

  • Family member of the time proven Euroemme® fan range
  • High airflow and high efficiency (EDC HE fans)
  • Low power consumption, results in lower energy cost (EDC HE fans)
  • Direct drive system
  • Improves indoor air quality by preventing air stratification and condensation
  • Fast and easy installation

 

Product description

Euroemme® EDC air blower is developed to break up stratified heat, humidity and stagnant air. The unique propeller design is self-cleaning and, together with airflow rectifiers, allows the highest efficiency to be reached. The round housing and air flow rectifiers are made of a strong galvanised sheet-steel. The 6-blade propeller is statically and dynamically balanced for low noise and low vibration. To improve aerodynamic efficiency, the air blower has been developed in the R&D test chamber of Munters, which has been built according to ANSI/AMCA 210-85 Figure 15 specifications. Construction details and airtightness have been verified by personnel of the BESS Lab at the Agricultural Engineering Department, University of Illinois – USA.

  • Technical specification
  • Downloads
0.33 HP
Propeller diameter 450 mm
Motor 0.33 hp
Airflow 0Pa 6,468 m3/h
Specific performance at 0Pa 17.7 m3/wh
1.0HP
Propeller diameter
Motor
Airflow 0Pa
Specific performance at 0Pa
0.15 HP
Propeller diameter
Motor
Airflow 0Pa
Specific performance at 0Pa

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.