You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Fan size 24 inch
The EDSHE/EDTHE fan series belongs to the new generation of high energy efficient, very robust and reliable air recirculators, suitable for an extensive variety of professional applications in order to create optimal climate control system. The EDSHE/EDTHE air recirculators series consists of a 24/30/36’’ box fan with a direct drive system, with the 3-blade propeller statically and dynamically balanced attached onto the electric motors shaft. This combination renders the EDSHE/EDTHE as the ideal air recirculator that can deliver high air movement with low power consumption.
The EDSHE/EDTHE has been designed, tested and developed in the Munters R&D laboratory, while the performances were confirmed by tests performed in BESS Lab at the Agricultural Engineering Department of University of Illinois, USA).
Available in Europe, Middle East, Africa
Product information
Technical specification
Comparison
Downloads
1.0HP | |
---|---|
Propeller diameter | 610 mm |
Motor | 0.5 hp |
Airflow at 0Pa | 9,100 m3/h |
Specific performance at 0 Pa | 17.3 m3/h /W |
Use & Maintenance EDHE-EDSHE
Use & Maintenance ED-EDS
Use & Maintenance EM-EMS-ED-EDS-EC in English
Use & Maintenance EM-EMS-EMT-ED-EDS
Replacement Guide Fans_MULTI
EDS HE Series_Product Sheet
1.0HP | |
---|---|
Propeller diameter | 610 mm |
Motor | 0.5 hp |
Airflow at 0Pa | 9,100 m3/h |
Specific performance at 0 Pa | 17.3 m3/h /W |
Use & Maintenance EDHE-EDSHE
Use & Maintenance ED-EDS
Use & Maintenance EM-EMS-ED-EDS-EC in English
Use & Maintenance EM-EMS-EMT-ED-EDS
Replacement Guide Fans_MULTI
EDS HE Series_Product Sheet
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!