You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
The economical high performance AX51” Aerotech fans with “air-foil” technology provide the features you like, now with the truely innovative Munters Drive technology. The Munters Drive was designed by our engineering team from the ground up. Munters uses DC motor technology, which allows for customized ventilation based on the application and building requirements. This customization maximizes efficiency and performance with significant energy savings over a traditional AC motor. During the design process one of the key requirements was that the motor must be direct drive. This eliminates costly maintenance items, no bearings to grease, belts or pulleys to replace. This is especially important when the fans are hanging several feet in the air. The struts are constructed of corrosion resistant extruded aluminum struts. Significant energy savings, little to no maintenance costs and energy rebates make the AX51 a solid investment for your business.
Product information
Technical specification
Service and upgrades
Comparison
Downloads
Munters Drive model | |
---|---|
RPM | 580 |
Thrust (lbf) | 33.93 |
Efficiency radio | 26.9 lbf/kW |
Volts | 227 |
Amps | 4.82 |
kW | 1.263 |
Airflow thrust | 27,900 cfm |
Efficacy thrust | 22.1 cfm /W |
5D centerline Velocity | 1,020 fpm |
Test # | c13238 |
AX51 Circulation Fan with Munters Drive
Munters Drive Tech Spec
Instruction manual for the "MD" Munters Drive Motor and Controller Replacement kit - Models MD-AX51xx-Hx, MD-VX36xx-Hx, MD-VX48xx-Hx, MD-VX51xx-Hx, MD-VX55xx-Hx
Munters Drive "FM" Motor Replacement Kit for AX/VX Fans
Munters Drive "MA" Controller Replacement Kit for AX/VX fans
Instruction Manual for Munters Drive Rotor replacement for AX/VX
Munters Drive Product Brochure
Manual for AX51 fan with Munters Drive Hanger Kit
Munters Drive model | |
---|---|
RPM | 580 |
Thrust (lbf) | 33.93 |
Efficiency radio | 26.9 lbf/kW |
Volts | 227 |
Amps | 4.82 |
kW | 1.263 |
Airflow thrust | 27,900 cfm |
Efficacy thrust | 22.1 cfm /W |
5D centerline Velocity | 1,020 fpm |
Test # | c13238 |
AX51 Circulation Fan with Munters Drive
Munters Drive Tech Spec
Instruction manual for the "MD" Munters Drive Motor and Controller Replacement kit - Models MD-AX51xx-Hx, MD-VX36xx-Hx, MD-VX48xx-Hx, MD-VX51xx-Hx, MD-VX55xx-Hx
Munters Drive "FM" Motor Replacement Kit for AX/VX Fans
Munters Drive "MA" Controller Replacement Kit for AX/VX fans
Instruction Manual for Munters Drive Rotor replacement for AX/VX
Munters Drive Product Brochure
Manual for AX51 fan with Munters Drive Hanger Kit
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!