You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Fan size 36 inch
Economical high performance AX fans from Munters with "air-foil" technology provide the features you like at a price you'll love. High efficiency and high airflow coupled with outstanding durability and reliability are hard to beat. The AX line is ideal for noncorrosive environments. Heavy gauge galvanized-steel panels, supports and high strength galvanized tubular struts provide a superior core for the fan. High quality, greaseable, cast iron pillow block bearings assure longer life. Large pulleys provide greater belt wrap. This means belt tension can be lower without slippage. Less stress increases life for the belts and bearings. With a selection of sizes, housings, discharge cones, guards and shutter options the AX is sure to fit your application. Housing and Panel Options Full depth galvanized tilt housing with guard and plastic shutterFull depth galvanized tilt housing with guard and plastic shutterAX panel fan can be used with either housing option Belt OptionsReduced vibration, wear and stretching add up to long life. In addition, AeroLink Plus belts eliminate the need for a belt tightener.If a belt tightener is preferred, we offer a revolutionary new design. AeroLink Plus™ belt
Product information
Technical specification
Options
Service and upgrades
Comparison
Downloads
Single phase direct drive | |
---|---|
Catalog number | AX36G1 |
Propeller diameter | 36 inch |
Motor HP | ½ hp |
Thrust lbf | 10.9 |
Drive | direct |
Power consumption | 0.57 |
Established bhp | 0.50 |
Airflow (thrust cfm) | 11170 cfm |
Thrust cfm | 19.7 cfm |
Thrust efficiency ratio | 19.2 lbf/kW |
Centerline velocity (5D) | 980 |
BESS lab test no. | c05276 |
Single phase belt drive | |
Catalog number | AX365G1 |
Propeller diameter | 36 inch |
Motor HP | ½ hp |
Thrust lbf | 12.5 |
Drive | belt |
Established bhp | 0.62 |
Power consumption | 0.59 |
Airflow (thrust cfm) | 11970 |
Thrust cfm | 20.2 |
Thrust efficiency ratio | 21.2 lbf/kW |
Centerline velocity (5D) | 1,160 |
BESS lab test no. | c05271 |
Fan Chain Hanger Kit
AX Series Panel Fan Models AX36Gx, AX36xGx, AX48xGx and AX51xGx
Manual for the Apex (AX) and Grower (GB) Tilt Fans with Galvanized Cones -
Manual for Apex (AX) and Grower (GR) Fans with Full Depth Galvanized Tilt Wall Housing - AX & GB36T, AX & GB365T, AX & GB481T, AX & GB4815T
Manual for the DDFan Hanger kit - FH1705
Manual for the BD Fan Hanger Kit - FH1710
AX Series Panel Fan Models AX36Gx, AX36xGx, AX48xGx and AX51xGx
FH2415, Belt Tensioner Add-On Kit for AX/GB fans
Single phase direct drive | |
---|---|
Catalog number | AX36G1 |
Propeller diameter | 36 inch |
Motor HP | ½ hp |
Thrust lbf | 10.9 |
Drive | direct |
Power consumption | 0.57 |
Established bhp | 0.50 |
Airflow (thrust cfm) | 11170 cfm |
Thrust cfm | 19.7 cfm |
Thrust efficiency ratio | 19.2 lbf/kW |
Centerline velocity (5D) | 980 |
BESS lab test no. | c05276 |
Single phase belt drive | |
Catalog number | AX365G1 |
Propeller diameter | 36 inch |
Motor HP | ½ hp |
Thrust lbf | 12.5 |
Drive | belt |
Established bhp | 0.62 |
Power consumption | 0.59 |
Airflow (thrust cfm) | 11970 |
Thrust cfm | 20.2 |
Thrust efficiency ratio | 21.2 lbf/kW |
Centerline velocity (5D) | 1,160 |
BESS lab test no. | c05271 |
Fan Chain Hanger Kit
AX Series Panel Fan Models AX36Gx, AX36xGx, AX48xGx and AX51xGx
Manual for the Apex (AX) and Grower (GB) Tilt Fans with Galvanized Cones -
Manual for Apex (AX) and Grower (GR) Fans with Full Depth Galvanized Tilt Wall Housing - AX & GB36T, AX & GB365T, AX & GB481T, AX & GB4815T
Manual for the DDFan Hanger kit - FH1705
Manual for the BD Fan Hanger Kit - FH1710
AX Series Panel Fan Models AX36Gx, AX36xGx, AX48xGx and AX51xGx
FH2415, Belt Tensioner Add-On Kit for AX/GB fans
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!