You have to accept our privacy policy to send your request.
You have to accept our privacy policy to send your request.
Ask a question
Area of interest
Sign in
Fan size 36 inch
The VX36 fan (formerly AT36) is built for performance and reliability utilizing a number of features. This is the fan for producers who demand the best value. The cast aluminum 3-blade airfoil-design propeller moves more air per watt than stamped steel blades. The high airflow performance (CFM) reduces the total fan requirements and have certified CFM/Watt air performance ratings by BESS Lab. The high efficiency continues inside the fan with capacitor-start/capacitor-run motors totally enclosed for protection from the environment. Exclusive motor/bearing supports are streamlined for minimal air resistance while providing solid 4-way support. The durability continues on the outside with tapered housings and extended cones to smooth the airflow and dramatically improve efficiency. The housing bottom slopes out toward exterior drain holes to keep the building drier.
Product information
Technical specification
Options
Comparison
Downloads
Specification | |
---|---|
0.10" SP | 10,920 cfm |
0.10" SP | 16.6 cfm /W |
VX Fan with "RC" Cone 36",48",51", 55" Installation Manual - VX36FxCx, VX365FxCx, VX481FCx, VX4815FCx, VX511FCx, VX5115FCx, VX512FCx, VX5515FCx, VX552FCx
Techincal Specification Sheet for the AT 36" fan
Manual for the VX36 Aerotech Fan: VX36F, VX365F
Wall Opening Chart for Cooling and Fans
Manual for RC Cones 36", 48", 51", 55"
Exploded view with parts list of the VX36 & VX48
Manual for Converting 36" - 48" Advantage Belt Drive Fans X-Strut to H-Strut - FH1945, FH1950 48" Built before July11, 2003 - 36" Built before March 15, 2004
Manual for Converting 36" Advantage Direct Drive Fans X-Strut to H-Strut - FH1952 Advantage fans built before March 15, 2004
AGH_Installation_AT36.png
Specification | |
---|---|
0.10" SP | 10,920 cfm |
0.10" SP | 16.6 cfm /W |
VX Fan with "RC" Cone 36",48",51", 55" Installation Manual - VX36FxCx, VX365FxCx, VX481FCx, VX4815FCx, VX511FCx, VX5115FCx, VX512FCx, VX5515FCx, VX552FCx
Techincal Specification Sheet for the AT 36" fan
Manual for the VX36 Aerotech Fan: VX36F, VX365F
Wall Opening Chart for Cooling and Fans
Manual for RC Cones 36", 48", 51", 55"
Exploded view with parts list of the VX36 & VX48
Manual for Converting 36" - 48" Advantage Belt Drive Fans X-Strut to H-Strut - FH1945, FH1950 48" Built before July11, 2003 - 36" Built before March 15, 2004
Manual for Converting 36" Advantage Direct Drive Fans X-Strut to H-Strut - FH1952 Advantage fans built before March 15, 2004
AGH_Installation_AT36.png
Fan size 14 inch
Fan size 16 inch
Fan size 18 inch
Fan size 24 inch
Fan size 26 inch
Fan size 48 inch
Fan size 51 inch
Fan size 55 inch
User identification is invalid
Ups! Something went wrong. Please try again later.
Forgot password?
User identification is invalid
Ups! Something went wrong. Please try again later.
Check your email within a couple of minutes to reset your password, if you can’t see any incoming messages try to check into your spam folder!