Energy Recovery Products / Heat Exchangers

Z-Duct™ Plate (Foil) Type Air-to-Air Heat Exchangers

Z-Duct™ Plate (Foil) Type Air-to-Air Heat Exchangers

Whether packaged in a unit or applied as a stand-alone plate heat exchanger, the Z-Duct™ will reduce cooling requirements in the summer and reduce heating requirements in the winter.

  • Up to 87% sensible effectiveness
  • 100 to 30,000 CFM
  • Commercial or industrial applications
  • Operation up to 400°F
  • Passive, low maintenance
  • Custom plate spacings for exchanger optimization
  • Aluminum or stainless steel foil
  • Special corrosion resistant coating options

Comparing products in Z-Duct™

Des Champs Heat Exchangers and Energy Recovery Wheels

 
 
 
 
 
 
 
 
 
 

scfm cfm

Z-Duct™ Series 74

 
 
 
 
 
 
 
 
 
 

scfm 3000 cfm

Z-Duct™ Series 84

 
 
 
 
 
 
 
 
 
 

scfm 3000 cfm

Z-Duct™ Series 75

 
 
 
 
 
 
 
 
 
 

scfm 4000 cfm

Z-Duct™ Series 79

 
 
 
 
 
 
 
 
 
 

scfm 14000 cfm

Z-Duct™ Series 85

 
 
 
 
 
 
 
 
 
 

scfm 30000 cfm

cfm 0
3000
6000
9000
12000
15000
18000
21000
24000
27000
30000

See how others have used this series

Please let us help you

We know our products. We’ll
direct your contact info to
someone in your country.