Available in
Americas
High Temperature Heat Exchangers / Heat Exchangers
Thermo-Z™ Welded Plate Heat Exchanger
Thermo-Z™ Welded Plate Heat Exchanger
The Thermo-Z™ plate-style heat-exchanger is designed to recover heat from energy consuming processes up to 1400°F. Energy can be recovered and returned as process make-up air, used to preheat combustion air, or used for plant or office heating.
- Fully welded construction. Materials of Construction: Carbon Steel, Stainless Steel, Duplex 2205, AL6XN, C-276, etc.
- Up to 85% efficient
- 4” - 8” double-wall insulated casing
- .01% max leakage
- Various airflow configurations to accommodate most economical ducting layout
- Variable plate spacing on heat exchanger matrix plates
- Operation up to 10 PSIG
- Can handle particulate laden air streams due to up to 2" wide air gaps and options for access doors for inspection and cleanability