Available in
Americas
High Temperature Heat Exchangers / Heat Exchangers
Thermo-T™ Welded Tubular Heat Exchanger
Thermo-T™ Welded Tubular Heat Exchanger
The Thermo-T tubular heat-exchanger is designed to recover heat from energy-consuming processes up to 2000°F. Energy can be recovered and returned as process make-up air, used to preheat combustion air, or used for plant or office heating.
- All welded construction
- Integral thermal expansion joints
- Up to 80% efficient with multi-pass design
- 4” - 8” double-wall insulated casing
- Insulated tube sheets
- Factory tested for .01% max leakage rate
- Various airflow configurations