Ask a question!
Close

Energy Recovery Products / Heat Exchangers
Des Champs Heat Exchangers and Energy Recovery Wheels
Z-Duct™ Plate (Foil) Type Air-to-Air Heat Exchangers
- Up to 87% sensible effectiveness
- 100 to 30,000 CFM
- Commercial or industrial applications
- Operation up to 400°F
- Passive, low maintenance
- Custom plate spacings for exchanger optimization
- Aluminum or stainless steel foil
- Special corrosion resistant coating options
Product description
Des Champs heat exchangers offer designs utilizing plate counterflow heat exchangers, heat pipe, and energy recovery wheels.
These heat exchangers form the backbone of many system configurations and can be configured with unique traversing frost prevention.
Des Champs heat exchangers have been used everywhere from the hottest climates to Antarctica.
- Downloads
Share this page