Ask a question!

Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.

Close

Dehumidifiers / Stand alone dehumidifiers

MX² 30

MX²

  • Efficient dehumidification between -20°C and 40°C
  • Modulating humidity control including wet air temp sensor
  • Communication and external control options
  • Filter and rotor stop alarm as standard
  • Energy saving options
  • Service and running indicator alarm as external indicators

Options

  • Bypass
  • Communication via Modbus, BacNet or Lon
  • Dewpoint sensor
  • Energy Efficiency Purge (EEP)
  • Energy Recovery Purge (ERP)
  • External controls
  • Filters M5, G4 or G4/F7 combination
  • Mirror handed
  • Pre-react-heater
  • Stainless steel casing
  • Touch screen display
  • Insulated process air inlet

Product description

The MX² 30 combines traditional Munters strengths like efficiency and robustness with modern state of the art technology like modulating RH control and communication.

Low energy consumption and reliability are important in todays processes. Our modern control system together with high efficient fans which, meet the EU Ecodesign directive, supported with frequency converters give you numerous options to optimise your energy consumption. The Energy Recovery Purge (ERP) or Energy Efficiency Purge (EEP) is available as a standard option in order to save energy.

The MX² 30 is equipped with a number of alarm functions to ensure total control of the dehumidification process. Frame casing and outer panels are made of corrosion resistant AluZink and coated in RAL 7035.

The MX² 30 dehumidifier covers a wide range of needs by providing a variety of standard functions. The numerous options will allow pre- and post treatment by simply adding mechanical and electrical components.

The MX² 30 can be supplied with 3 different reactivation alternatives - electrical, steam and gas. A service indicator activates when a preventative service is due, this is a standard feature. To make installation easier the process fan inlet has been designed to allow for different outlet positions.

The electrical equipment conforms to EN 60204 (IEC204). The MX² series of dehumidifiers conform to both harmonised European standards and technical specifications for CE marking.

  • Technical specification
  • Downloads
  • Images
Process Air
Rated airflow 2700 m3/h
Available static pressure 300 Pa
Fan power 2.2 kW
Reactivation Air
Rated airflow 900 m3/h
Static pressure at rated airflow 300 Pa
Fan Power 0.75 kW
Total Power, Voltage & Current
Max sulphur content (ppm) HPS Rotor 30
Total power with ERP,Electrical 28.4 kW
Steam consumption with ERP 5 Bar 12 g
Steam consumption with ERP 3 Bar 11.7 g
Total Power (Electric) 33.4 kW/h
Total Power (Steam/Gas) 3.4 kW/h
380V 50 Hz Steam/Gas 7 A
380V 50 Hz Electrical 53 A
400V 3-50Hz Electrical 50 A
400V 3-50Hz Steam/Gas 7 A
415V 3-50Hz Steam/Gas 7 A
440V 3-60Hz Electrical 46 A
415V 3-50Hz Electrical 48 A
440V 3-60Hz Steam/Gas 6 A
Max steam working pressure 7 bar(g)
Steam consumption (3 bar) 14.1 g/s
Steam consumption (5 bar) 14.4 g/s
Gas consumption 2.95 m3/h
Energy consumption 20°C, 60% 535 kWh/kg
Natural gas pressure 18-49 mbar
Miscellaneous Data
Motor winding insulation F
Operating temperature -20/+40 °C
IEC Protective class (unit) 33 IP
IEC Protective class (electrical panel) 54 IP
Filter class G3
Sound power level to room Lw(A) dB, all inlets and outlets ducted 82 dB(A)
Dimensions
WxDxH 1896x810x1872 mm
Net Weight 407 kg
Dry air 220x400 mm
Wet air 1100x222 mm
AT_MX2_Airflow_English.jpg

MX2 airflow diagram


Please let us help you

To expedite your request, send us a
message here. Please include your zip code
and a brief description of your application
in the "Add a message" field below.