Dehumidifiers / Stand alone dehumidifiers

MLT350L

MLT Series

  • Requires minimal floor area
  • High airflow capacity
  • Minimal energy consumption
  • Unique plastic rotor casing 100 % corrosion resistance
  • Dehumidifies efficient down to -20ºC
  • Interchangeable front and back panels - easier to install

Options

  • Humidity control system with alarm and display
  • Stainless steel casing
  • Hours run counter

Product description

The MLT350L desiccant dehumidifier with air cooled condenser is designed to efficiently dehumidify in unheated closed spaces. The wet air from the dehumidifier is passed through the air cooled condenser and then returned to the rotor in a closed loop circuit, and the water removed by the condenser is then drained away. The components within the closed loop are constructed of stainless steel and thermoset plastic. The heat from the air cooled condenser is then either used in the application or ducted away. Its rugged formed metal frame and access panels are produced from corrosion resistant Aluzink®.

The electrical system conforms to established MLT-L Series standards as well as to both harmonised European Standards and to CE marking specifications.

  • Technical specification
  • Downloads
Process Air
Rated airflow 350 m3/h
Available static pressure 200 Pa
Reactivation Air
Rated airflow 67 m3/h
Available static pressure
Condenser
Rated airflow 650 m3/h
Available static pressure 200 Pa
Condensate pump
Max. pump distance (horizontal)
Max. pump distance (vertical)
Sensible heat 1.4 kW
Fan power 0.3 kW
Total Power, Voltage & Current
Heater power
Total power 2.57 kW
Total Power (Electric)
Total Power (Steam/Gas)
220V 1-50Hz 12.4 A
220V 1-60Hz
220V 3-50Hz
220V 3-60Hz
230V 1-50/60Hz
230V 1-50Hz 12.0 A
230V 3-50 Hz Steam/Gas
230V 1-60Hz
230V 3-50Hz
230V 3-60Hz
240V 1-50/60Hz
240V 1-50Hz
240V 1-60Hz
240V 3-50Hz
380V 50/60 Hz Steam/Gas
380V 50/60 Hz Electrical
380V 3-50Hz
380V 3-50Hz Steam/Gas
380V 3-60Hz
400V 3-50Hz Electrical
400V 3-50Hz Steam/Gas
415V 3-50Hz Electrical
440V 3-60Hz Electrical
415V 3-50Hz Steam/Gas
440V 3-50Hz Steam/Gas
440V 3-60Hz Steam/Gas
460V 3-60Hz
460V 3-60Hz Steam/Gas
480V 3-60Hz
480V 3-60Hz Steam/Gas
500V 3-50Hz
Max steam working pressure
Steam consumption
Gas consumption
Natural gas pressure
Max sulphur content (ppm) HPS Rotor 30
Miscellanous Data
Operating temperature +0 / +25 °C
IEC Protective class (unit) IP33
IEC Protective class (electrical panel) IP54
Sound power level to room Lw(A) dB, all inlets and outlets ducted 80 dB(A)
Filter class G3
Dimensions
WxDxH 1141 x 410 x 910 mm
Net Weight 113 kg
Dry air 125 mm
Wet air 200 mm
Product sheet (881.67 kb)