Dehumidifiers / Stand alone dehumidifiers

MLT1400

MLT Series

  • Requires minimal floor area
  • High airflow capacity
  • Minimal energy consumption
  • Unique plastic rotor casing 100 % corrosion resistance
  • Dehumidifies efficient down to -20ºC
  • Interchangeable front and back panels - easier to install

Options

  • Humidity control system with alarm and display
  • Air cooled condenser
  • Blocked filter alarm
  • Hours run counter
  • Rotor stopped alarm
  • Stainless steel sheet metal casing
  • Modern Climatix control system

Product description

The MLT1400 desiccant dehumidifier is designed to effectively dehumidify high airflow applications using minimal energy. It is equipped with an internally sealed rotor unit. The rotor casing is constructed of durable thermoset plastic and contains isolated sections that provide a precise balance for dehumidification, reactivation, and heat recovery airflows. Its rugged formed metal frame and access panels are produced from corrosion resistant ALUZINK®.

The electrical control system conforms to EN 60204 (IEC204) standards. The electrical components are mounted on busbars and are constructed of halogenfree plastic. The electrical system is designed for up to 690V and 60º C. MLT Series dehumidifiers conform to both harmonised European Standards and to CE marking specifications.

  • Technical specification
  • Downloads
Process Air
Rated airflow 1400 m3/h
Available static pressure 300 Pa
Reactivation Air
Rated airflow 254 m3/h
Available static pressure 300 Pa
Condenser
Rated airflow
Available static pressure
Condensate pump
Max. pump distance (horizontal)
Max. pump distance (vertical)
Sensible heat
Fan power
Total Power, Voltage & Current
Heater power
Total power 8.37 kW
Total Power (Electric)
Total Power (Steam/Gas)
220V 1-50Hz
220V 1-60Hz
220V 3-50Hz 24.3 A
220V 3-60Hz 24.6 A
230V 1-50/60Hz
230V 1-50Hz
230V 3-50 Hz Steam/Gas
230V 1-60Hz
230V 3-50Hz 24.0 A
230V 3-60Hz 23.9 A
240V 1-50/60Hz
240V 1-50Hz
240V 1-60Hz
240V 3-50Hz
380V 50/60 Hz Steam/Gas
380V 50/60 Hz Electrical
380V 3-50Hz 14.1 A
380V 3-50Hz Steam/Gas
380V 3-60Hz 14.2 A
400V 3-50Hz Electrical 13.8 A
400V 3-50Hz Steam/Gas
415V 3-50Hz Electrical 13.5 A
440V 3-60Hz Electrical 12.7 A
415V 3-50Hz Steam/Gas
440V 3-50Hz Steam/Gas
440V 3-60Hz Steam/Gas
460V 3-60Hz 12.4 A
460V 3-60Hz Steam/Gas
480V 3-60Hz 12.2 A
480V 3-60Hz Steam/Gas
500V 3-50Hz 10.8 A
Max steam working pressure
Steam consumption
Gas consumption
Natural gas pressure
Max sulphur content (ppm) HPS Rotor 30
Miscellaneous Data
Operating temperature -20 / +40 °C
IEC Protective class (unit) IP33
IEC Protective class (electrical panel) IP54
Sound power level to room Lw(A) dB, all inlets and outlets ducted 71 dB(A)
Filter class G3
Dimensions
WxDxH 715 x 590 x 1410 mm
Net Weight 143 kg
Dry air 200 mm
Wet air 125 mm